Double acting cylinder Ø 32 to 80 mm - 450 series - Type PES Omega (with profiled barrel)

Manufacturer ASCO
Standard ISO 6431, AFNOR NFE 49003, VDMA 24562
Description PES Omega cylinder with profiled barrel, barrel aluminium, single rod, cushioned, equipped for detectors, bore 32 mm, stroke 25 mm
Part number 450509700025
Part number1 PES Omega 32 A 25-DM
Mass 0.605 kg
CAD models
Please make sure this software has been installed.

Product selection

Stroke (mm)

Documentation

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map