Double acting cylinder Ø 32 to 100 mm - 450 series - Type PES (with tie rods) with static rod-locking device

Manufacturer ASCO
Standard ISO 15552, AFNOR NF ISO 15552, DIN ISO 15552, ISO 6431, AFNOR NFE 49003, VDMA 24562
Description PES cylinder with static rod-locking device, with tie-rods, barrel aluminium, cushioned, equipped for detectors, bore 32 mm, stroke 50 mm
Part number 463000230050
Mass 1.1075 kg
CAD models
Please make sure this software has been installed.

Product selection

Manual override
Integrated pilot control for rod-locking device
Without
Integrated detection of the position of the manual override
Version without position detection and startup interlock system
Detector
Stroke (mm)
Rod extension (mm)

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map