Double acting cylinder Ø 25 to 200 mm conforming with CNOMO / AFNOR standards

Manufacturer ASCO
Standard CNOMO 06-07-04, CNOMO 06-07-05, CNOMO 06-07-06, CNOMO 06-07-09, CNOMO 06-07-10, CNOMO 06-07-11, CNOMO 06-07-12, CNOMO 06-07-14, CNOMO 06-07-15, NFE 49001, NFE 49002, NFE 49011, NFE 49012, NFE 49013, NFE 49014, NFE 49015
Description Double acting cylinder conforming with CNOMO / AFNOR standards, bore 25 mm
Part number 43701053
Mass 7.52 kg
Part number1 PCN 25 A 25S
CAD models
Please make sure this software has been installed.

Product selection

Cushioning
Stroke (mm)
Rod extension (mm)

Documentation

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map