ASCO - Free CAD models - 2/2 valve, pressure operated, ISO 15218 (CNOMO, size 15) interface, equipped with a series 302 pilot valve, stainless steel body, threaded 3/8" to 3/4" pipe connections, NC, fluid entry under the disc, series E290 - TraceParts
ASCO
By ASCO

2/2 valve, pressure operated, ISO 15218 (CNOMO, size 15) interface, equipped with a series 302 pilot valve, stainless steel body, threaded 3/8" to 3/4" pipe connections, NC, fluid entry under the disc, series E290

Manufacturer ASCO
Standard ISO 15218
Description Valve pressure operated series 290
Part number E290F791
CAD models
Share

Product selection

Index Selector Pipe size Orifice size Mini. pilot pressure (bar) Maxi. pilot pressure (bar) Operator diameter (mm)
1 1 G 3/8 10 4 10 32
2 2 G 1/2 15 4 10 32
3 3 G 3/4 20 4 10 32
Valve
Construction
Option and accessories
Oxygen service
Vacuum application up to 1.33 10-3 mbar

Contact the supplier

ASCO

ASCO

Manufacturer of pneumatic equipment

Google Map