1

Double acting quick release pin 4113T (mm)

Manufacturer ARV
Description Double acting ball lock pin 4113T, Nominal Ø 5 mm, Grip length 5 mm
Part number 4113 C 5 T
Material Tempered stainless
Product selection
Selector Nominal diameter (mm) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) H (mm) I (mm) J (mm) K (mm) M (mm) N (mm) P (mm) R (mm)
1 5 4.94 5.62 9.5 6 11 38 26.5 21.5 12 26 1.6 4 17.5 2.6
2 6 5.94 6.92 9.7 6 11 38 26.5 21.5 12 26 2 4 17.5 3.1
3 8 7.94 9.37 10.8 6 11 38 26.5 21.5 12 26 3 4 17.5 3.6
4 9 8.94 11.12 12.55 6 11 38 26.5 21.5 12 26 3.5 4 17.5 3.5
5 10 9.94 11.73 12.7 6 11 38 26.5 21.5 12 26 3.8 4 17.5 4.4
6 11 10.94 12.93 13 6 11 38 26.5 21.5 12 26 4.4 4 17.5 4.4
7 12 11.94 13.42 15.5 8 18 48 29.1 24.1 13 26 4 4 24 4.4
8 13 12.94 15.12 15.7 8 18 48 29.1 24.1 13 26 4.4 4 24 6.7
9 14 13.94 16.82 15.9 8 18 48 29.1 24.1 13 26 4.76 4 24 6.7
10 15 14.94 18.4 18 8 22 56 30.6 25.6 14 26 5.55 4 25 7.7
12 16 15.94 18.9 18 8 22 56 30.6 25.6 14 26 5.55 4 25 7.7
14 18 17.94 20.8 19.25 8 24 61 30.6 25.6 14 36 6.5 4 25 8.2
15 19 18.94 22.48 19.4 9 28 61 31.7 26.7 14 36 6.74 4 25 8.2
16 20 19.94 24.08 19.8 9 28 61 31.7 26.7 14 36 7.54 4 25 9.3
17 22 21.94 26.46 23.6 9 28 61 33.2 28.2 14 36 8.73 4 25 9.3
18 24 23.94 27.91 26.9 10.2 32 71 37.8 32.8 21 36 8.83 4 30 9.3
19 25 24.94 30.49 27.7 10.2 32 71 37.8 32.8 21 36 10.12 4 30 10.6
Nominal diameter (mm)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
H (mm)
I (mm)
J (mm)
K (mm)
M (mm)
N (mm)
P (mm)
R (mm)
9.5
Contact the supplier
ARV Quick release pin
ARV - Alpha Num