1

Union nuts DIN EN ISO 8434-1

Manufacturer ARGUS FLUIDTECHNIK
Description Union nuts DIN EN ISO 8434-1, DN = 5
Part number 38 70 04
Material Steel
Product selection
Selector DN RA (mm) d1 (mm) d2 m (mm) t (mm) SW (mm) Weight (g) DIN-reference Order Number
1 5 8 8 M16 x 1,5 16.5 11 19 20 AS 8 DIN 3870 38 70 04
2 6 10 10 M18 x 1,5 17.5 11 22 30 AS 10 DIN 3870 38 70 07
29 8 12 12 M20 x 1,5 17.5 11 24 40 AS 12 DIN 3870 38 70 09
30 10 14 14 M22 x 1,5 20.5 13 27 50 AS 14 DIN 3870 38 70 11
31 12 16 16 M24 x 1,5 20.5 13 30 60 AS 16 DIN 3870 38 70 14
32 16 20 20 M30 x 2 24 15.5 36 100 AS 20 DIN 3870 38 70 17
33 20 25 25 M36 x 2 27 17 46 190 AS 25 DIN 3870 38 70 21
34 25 30 30 M42 x 2 29 18 50 215 AS 30 DIN 3870 38 70 26
35 32 38 38 M52 x 2 32.5 19.5 60 300 AS 38 DIN 3870 38 70 33
DN
RA (mm)
d1 (mm)
d2
m (mm)
t (mm)
SW (mm)
Weight (g)
DIN-reference
Order Number
Contact the supplier
ARGUS FLUIDTECHNIK Hydraulic components
Argus Fluidtechnik GmbH
Users Who Downloaded This Product Also Downloaded
Page