1

C0 DKM - from DN 20 Form C DIN 20078 Fitting corresponding to spherical sleeve to DIN 3863 mating with flare (60°) DIN 7631 and DIN 7647 from DN 20

Manufacturer ARGUS FLUIDTECHNIK
Description C0 DKM, from DN 20 Form C DIN 20078 Fitting corresponding to spherical sleeve to DIN 3863 mating with flare (60°) DIN 7631 and DIN 7647 from DN 20, DN = 20, d7 = M30 x 1,5
Part number 80 70 82 + 76 06 20
Material Steel
Product selection
Selector DN Inch d1 (mm) d7 d3 (mm) d4 (mm) l11 (mm) SW1 (mm) Order Number
1 20 3/4" 19 M30 x 1,5 22.4 26 25.5 36 80 70 82 + 76 06 20
2 25 1" 25.4 M38 x 1,5 28.7 32 33.5 46 80 70 85 + 76 06 25
DN
Inch
d1 (mm)
d7
d3 (mm)
d4 (mm)
l11 (mm)
SW1 (mm)
Order Number
Contact the supplier
ARGUS FLUIDTECHNIK Hydraulic components
Argus Fluidtechnik GmbH
Users Who Downloaded This Product Also Downloaded
Page