1

Archimedes screw module, High abrasion resistance, MRH 50 25 U1

Manufacturer Archimedys - Exventys
Description Archimedes screw module, High abrasion resistance, pitch 25 mm, Right hand MRH 50 25 U1
Part Number 11056
Mass of a module (g) 30
Product selection
Selector Part Number Description Thread direction Outside dimension mm Outside dimension inch A diameter of the core (mm) A diameter of the core (inch) F functional height (mm) F functional height (inch) H Axe cross section (mm) H Axe Cross section (inch) Pitch (mm) Pitch (inch) Filling level 100%. Output per rotation (cm3) Filling level 100%. Outputper rotation (l) Filling level 100%. Outputper rotation (in3) Mass of a module (g) Mass of a module (lb) Material
1 11056 Archimedes screw module, High abrasion resistance, pitch 25 mm, Right hand MRH 50 25 U1 right 50,8 2 24 0,94 25 0,98 13 0,51 25 0,98 54,71 0,05 3,34 30 0,07 U1
Part Number
Description
Thread direction
Outside dimension mm
Outside dimension inch
A diameter of the core (mm)
A diameter of the core (inch)
F functional height (mm)
F functional height (inch)
H Axe cross section (mm)
H Axe Cross section (inch)
Pitch (mm)
Pitch (inch)
Filling level 100%. Output per rotation (cm3)
Filling level 100%. Outputper rotation (l)
Filling level 100%. Outputper rotation (in3)
Mass of a module (g)
Mass of a module (lb)
Material
Contact the supplier
Archimedys - Exventys Components for Archimede’s screw conveyors and bulk handling
EXVENTYS