1

Archimedes screw module, High abrasion resistance, MRH 150-150 U1

Manufacturer Archimedys - Exventys
Description Archimedes screw module, High abrasion resistance, pitch 150 mm , Right hand MRH 150-150 U1
Part Number 10989
Mass of a module (g) 650
Product selection
Selector Part Number Description Thread direction Outside dimension mm Outside dimension inch A diameter of the core (mm) A diameter of the core (inch) F functional height (mm) F functional height (inch) H Axe cross section (mm) H Axe Cross section (inch) Pitch (mm) Pitch (inch) Filling level 100%. Output per rotation (cm3) Filling level 100%. Outputper rotation (l) Filling level 100%. Outputper rotation (in3) Mass of a module (g) Mass of a module (lb) Material
1 10989 Archimedes screw module, High abrasion resistance, pitch 150 mm , Right hand MRH 150-150 U1 right 150 6 57 2,24 150 5,91 32 1,26 150 5,91 2266,81 2,27 138,33 650 1,43 U1
Part Number
Description
Thread direction
Outside dimension mm
Outside dimension inch
A diameter of the core (mm)
A diameter of the core (inch)
F functional height (mm)
F functional height (inch)
H Axe cross section (mm)
H Axe Cross section (inch)
Pitch (mm)
Pitch (inch)
Filling level 100%. Output per rotation (cm3)
Filling level 100%. Outputper rotation (l)
Filling level 100%. Outputper rotation (in3)
Mass of a module (g)
Mass of a module (lb)
Material
Contact the supplier
Archimedys - Exventys Components for Archimede’s screw conveyors and bulk handling
EXVENTYS