1

Archimedes screw module, Food contact, MRH 80-80 U2

Manufacturer Archimedys - Exventys
Description Archimedes screw module, Food contact, pitch 80 mm, Right hand MRH 80-80 U2
Part Number 11051
Mass of a module (g) 110
Product selection
Selector Part Number Description Thread direction Outside dimension mm Outside dimension inch A diameter of the core (mm) A diameter of the core (inch) F functional height (mm) F functional height (inch) H Axe cross section (mm) H Axe Cross section (inch) Pitch (mm) Pitch (inch) Filling level 100%. Output per rotation (cm3) Filling level 100%. Outputper rotation (l) Filling level 100%. Outputper rotation (in3) Mass of a module (g) Mass of a module (lb) Material
1 11051 Archimedes screw module, Food contact, pitch 80 mm, Right hand MRH 80-80 U2 right 76,2 3 30 1,18 80 3,15 17 0,67 80 3,15 269,13 0,27 16,42 110 0,24 U2
Part Number
Description
Thread direction
Outside dimension mm
Outside dimension inch
A diameter of the core (mm)
A diameter of the core (inch)
F functional height (mm)
F functional height (inch)
H Axe cross section (mm)
H Axe Cross section (inch)
Pitch (mm)
Pitch (inch)
Filling level 100%. Output per rotation (cm3)
Filling level 100%. Outputper rotation (l)
Filling level 100%. Outputper rotation (in3)
Mass of a module (g)
Mass of a module (lb)
Material
Contact the supplier
Archimedys - Exventys Components for Archimede’s screw conveyors and bulk handling
EXVENTYS