1

Archimedes screw module, Food contact, MRH 50 50 U2

Manufacturer Archimedys - Exventys
Description Archimedes screw module, Food contact, pitch 50 mm, Right hand MRH 50 50 U2
Part Number 11059
Mass of a module (g) 42
Product selection
Selector Part Number Description Thread direction Outside dimension mm Outside dimension inch A diameter of the core (mm) A diameter of the core (inch) F functional height (mm) F functional height (inch) H Axe cross section (mm) H Axe Cross section (inch) Pitch (mm) Pitch (inch) Filling level 100%. Output per rotation (cm3) Filling level 100%. Outputper rotation (l) Filling level 100%. Outputper rotation (in3) Mass of a module (g) Mass of a module (lb) Material
1 11059 Archimedes screw module, Food contact, pitch 50 mm, Right hand MRH 50 50 U2 right 50,8 2 24 0,94 50 1,97 13 0,51 50 1,97 109,43 0,11 6,68 42 0,09 U2
Part Number
Description
Thread direction
Outside dimension mm
Outside dimension inch
A diameter of the core (mm)
A diameter of the core (inch)
F functional height (mm)
F functional height (inch)
H Axe cross section (mm)
H Axe Cross section (inch)
Pitch (mm)
Pitch (inch)
Filling level 100%. Output per rotation (cm3)
Filling level 100%. Outputper rotation (l)
Filling level 100%. Outputper rotation (in3)
Mass of a module (g)
Mass of a module (lb)
Material
Contact the supplier
Archimedys - Exventys Components for Archimede’s screw conveyors and bulk handling
EXVENTYS