1

Archimedes screw module, Food contact, MRH 100-50 U2

Manufacturer Archimedys - Exventys
Description Archimedes screw module, Food contact, pitch 50 mm, Right hand MRH 100-50 U2
Part Number 11023
Mass of a module (g) 177
Product selection
Selector Part Number Description Thread direction Outside dimension mm Outside dimension inch A diameter of the core (mm) A diameter of the core (inch) F functional height (mm) F functional height (inch) H Axe cross section (mm) H Axe Cross section (inch) Pitch (mm) Pitch (inch) Filling level 100%. Output per rotation (cm3) Filling level 100%. Outputper rotation (l) Filling level 100%. Outputper rotation (in3) Mass of a module (g) Mass of a module (lb) Material
1 11023 Archimedes screw module, Food contact, pitch 50 mm, Right hand MRH 100-50 U2 right 101,6 4 39 1,54 50 1,97 22 0,87 50 1,97 345,46 0,35 21,08 177 0,39 U2
Part Number
Description
Thread direction
Outside dimension mm
Outside dimension inch
A diameter of the core (mm)
A diameter of the core (inch)
F functional height (mm)
F functional height (inch)
H Axe cross section (mm)
H Axe Cross section (inch)
Pitch (mm)
Pitch (inch)
Filling level 100%. Output per rotation (cm3)
Filling level 100%. Outputper rotation (l)
Filling level 100%. Outputper rotation (in3)
Mass of a module (g)
Mass of a module (lb)
Material
Contact the supplier
Archimedys - Exventys Components for Archimede’s screw conveyors and bulk handling
EXVENTYS