Radial grippers for clamping

Manufacturer APORE
Description Radial grippers for clamping OFR14-95, stroke 95°
Part Number OFR14-95
Weight [g] 25
Product selection
Selector Part Number Description Weight [g] Torque [Ncm] Stroke [°]
1 OFR14-95 Radial grippers for clamping OFR14-95, stroke 95° 25 19 95°
2 OFR20-95 Radial grippers for clamping OFR20-95, stroke 95° 60 70 95°
3 OFR20-95S Radial grippers for clamping OFR20-95S, stroke 95° 81 70 95°
4 OFR30-95 Radial grippers for clamping OFR30-95, stroke 95° 193 300 95°
5 OFR30-95S Radial grippers for clamping OFR30-95S, stroke 95° 257 300 95°
6 OFR50-95 Radial grippers for clamping OFR50-95, stroke 95° 790 1250 95°
7 OFR50-95S Radial grippers for clamping OFR50-95S, stroke 95° 990 1250 95°
Part Number
Description
Weight [g]
Torque [Ncm]
Stroke [°]
Documentation
Contact the supplier
APORE Manufacturer of profile technology
APORE SAS