Non-selfcentering sprue grippers

Manufacturer APORE
Description Non-selfcentering sprue grippers PB-0008, stroke 2*10°
Part Number PB-0008
Weight [g] 15
Product selection
Selector Part Number Description Weight [g] Torque [Ncm] Stroke [°]
1 PB-0008 Non-selfcentering sprue grippers PB-0008, stroke 2*10° 15 48 2x10°
2 PB-0013 Non-selfcentering sprue grippers PB-0013, stroke 2*15° 55 160 2x15°
3 PB-0014 Non-selfcentering sprue grippers PB-0014, stroke 2*15° 50 160 2x15°
4 PB-0015 Non-selfcentering sprue grippers PB-0015, stroke 2*16° 50 120-50 2x16°
5 PB-0017 Non-selfcentering sprue grippers PB-0017, stroke 2*15° 45 160 2x15°
6 PB-0140 Non-selfcentering sprue grippers PB-0140, stroke 2*15° 75 160 2x15°
7 PB-0150 Non-selfcentering sprue grippers PB-0150, stroke 2*15° 75 160 2x15°
8 PB-0160 Non-selfcentering sprue grippers PB-0160, stroke 2*15° 75 160 2x15°
Part Number
Description
Weight [g]
Torque [Ncm]
Stroke [°]
Documentation
Contact the supplier
APORE Manufacturer of profile technology
APORE SAS