Selector | Part Number | Description | Weight [g] |
---|---|---|---|
1 | MF-K090 | Female base element (100 pieces) | 1000 |
2 | MF-K091 | Intermediate element (100 pieces) | 1300 |
3 | MF-K092 | End element Ø18 (100 pieces) | 900 |
4 | MF-K093 | End element Ø8 (100 pieces) | 600 |
5 | MF-K094 | Male base element (100 pieces) | 1000 |
6 | MF-K095 | Extension Ø18 L=120 (100 pieces) | 1700 |
7 | MF-K096 | Extension Ø18 L=80 (100 pieces) | 1100 |
8 | MF-K097 | Extension Ø18 L=40 (100 pieces) | 600 |
9 | MF-K098 | Reduction unit Ø18 / Ø12 (100 pieces) | 300 |
10 | MF-K099 | Reduction unit Ø18 / Ø10 (100 pieces) | 300 |
11 | MF-K100 | Reduction unit Ø8 / Ø3 (100 pieces) | 100 |
12 | MF-K101 | Reduction unit Ø8 / Ø4 (100 pieces) | 100 |
13 | MF-K102 | Reduction unit Ø8 / Ø6 (100 pieces) | 100 |
14 | MF-0103 | Pipe extension Ø18 L=200 | 54 |
15 | MF-0104 | Pipe extension Ø18 L=400 | 106 |
16 | MF-0105 | Pipe extension Ø18 L=1000 | 262 |
17 | MF-0107 | Pipe support Ø30 | 51 |
18 | MF-0108 | Pipe countersupport Ø30 | 19 |
19 | MF-0109 | Double ring Ø30 / Ø10 | 7 |
20 | MF-0350 | Pipe extension Ø30 L=350 | 153 |
21 | MF-0800 | Pipe extension Ø30 L=800 | 360 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs