Selector | Part Number | Description | Weight [g] |
---|---|---|---|
1 | ST-10 | Bracket for tie-rod cylinders Ø 5 ÷ 9 mm | 6 |
2 | ST-49 | Bracket for extrusion-tube cylinders Ø 40 mm | 11 |
3 | ST-50 | Bracket for extrusion-tube cylinders Ø 50 mm | 11 |
4 | ST-51 | Bracket for extrusion-tube cylinders Ø 63 mm | 11 |
5 | ST-52 | Bracket for extrusion-tube cylinders Ø 80 mm | 12 |
6 | ST-60 | Bracket for extrusion-tube cylinders Ø 125 mm | 13 |
7 | ST-80 | Bracket for extrusion-tube cylinders Ø 32 ÷ 40 mm | 11 |
8 | ST-81 | Bracket for extrusion-tube cylinders Ø 50 ÷ 63 mm | 11 |
9 | ST-82 | Bracket for extrusion-tube cylinders Ø 82 ÷ 100 mm | 13 |
10 | ST-83 | Bracket for extrusion-tube cylinders Ø 125 mm | 12 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs