Vacuum cup holder with adjustable angle

Manufacturer APORE
Description Angular cup holder, with G1/8” – G1/4” threads
Part Number VAM18M14G
Weight [g] 70
Product selection
Selector Part Number Description Weight [g]
1 VAM5M5G Angular cup holder, with M5 threads 28
2 VAM18M18G Angular cup holder, with G1/8” threads 64
3 VAM18M14G Angular cup holder, with G1/8” – G1/4” threads 70
4 VAM14M14G Angular cup holder, with G1/4” threads 76
Part Number
Description
Weight [g]
Documentation
Contact the supplier
APORE Manufacturer of profile technology
APORE SAS