APORE

Accessories for LP guidance

Manufacturer APORE
Description Additional carrier (mounted on a LP guidance by Gimatic)
Part Number LPK-001
Weight [g] 220
Product selection
CAD Selector Part Number Description Weight [g]
1 LPK-001 Additional carrier (mounted on a LP guidance by Gimatic) 220
2 LPK-002 Cylinder holder Ø12 / Ø16 40
3 LPK-003 Rod bolt for LinMot P01-23Sx80 15
4 LPK-004 Shock-absorber short stopper (for LP00 and LP10) 2
5 LPK-005 Fastening kit for Origa rodless cylinder Ø16 (OSP-P16) 65
6 LPK-006 Fastening kit for Festo rodless cylinder Ø18 (DGP-18) 95
7 LPK-012 Stator fastening kit for LinMot P01-23Sx80 60
8 LPK-013 Mounting interface plate for the carrier 75
9 LPK-021 Vertical mounting kit for LP02 530
10 LPK-027 Shock-absorber long stopper (for LP01 and LP03) 4
11 LPK-032 Belt clamp for belt drive 40
12 LPK-033 Locking assembly, belt tensioner and plugs for LP07 25
13 LPK-034 Pulley for belt drive 370
14 LPK-035 Transmission wheel for self-centering gripper 30
15 LPK-036 Belt clamp for self-centering gripper 15
16 LPK-037 Clamping bracket for Omega system belt 35
17 LPK-038 Pulleys assembly for omega transmission 530
18 LPK-039 Piston for magnetically coupled rodless cylinder 300
19 LPK-040 Fastening kit for magnetically coupled rodless cylinder LPK-039 210
20 LPK-045 Interface plate for LinMot flange PF02-23 50
21 LPK-046 Sensor brackets 10
22 LPK-048 Adapter plate for planetary gear for shafts Ø10 (LP06) 60
23 LPK-049 Adapter plate for planetary gear for shafts Ø10 (LP07) 50
24 LPK-050 End plate 25
25 LPK-051 Rubber stopper 6
No CAD available 26 LP23-67 M4 rhombus T-nut for slot 5 (1 piece) 1
No CAD available 27 MFM-058 M4 T-nut for slot 5 (1 piece) 2
No CAD available 28 MFP-A19 Flat centering feather keys (10 pieces) 2
Part Number
Description
Weight [g]
Contact the supplier
APORE Manufacturer of profile technology
APORE SAS