APORE

Accessories for LL guidance

Manufacturer APORE
Description Adapter plate for planetary gear
Part number LLK-041
Weight [g] 25
Product selection
CAD Selector Part Number Description Weight [g]
1 LLK-001 Additional carrier (mounted on a LL guidance by Gimatic) 832
2 LLK-002 Cylinder holder Ø20 / Ø25 93
3 LLK-003 Rod bolt M10x1.25 for cylinder Ø25 / Ø32 57
4 LLK-004 Steel plate for the carrier 59
5 LLK-005 Fastening kit for Origa rodless cylinder Ø25 (OSP-P25) 268
6 LLK-006 Fastening kit for Festo rodless cylinder Ø25 (DGP-25) 314
7 LLK-007 Shock-absorber holder M14x1.5 for cylinders Ø20 and Ø25 69
8 LLK-008 End plate 137
9 LLK-012 End interface plate 157
10 LLK-013 Mounting interface plate for the carrier 262
11 LLK-015 Sensor holder adaptor M14x1.5 / M8x1 (1 piece) 16
12 LLK-016 End block M10x1.25 for the rod of a cylinder Ø25 / Ø32 (1 piece) 24
13 LLK-017 Rod bolt M8 for cylinder Ø20 57
14 LLK-018 Cylinder coupling fastening kit 130
15 LLK-019 Cylinder holder Ø32 172
16 LLK-020 Shock-absorber holder M14x1.5 for cylinder Ø32 96
17 LLK-021 90° mounting bracket (1 piece) 170
18 LLK-022 Fastening kit for Ultraline rodless cylinder Ø25 (KCLS9A1X025) 320
19 LLK-023 Fastening kit for Norgren rodless cylinder Ø25 (M/44025) 315
20 LLK-024 End stroke grub screw M14x1.5 L=50 mm with nut 55
21 LLK-025 Bracket Ø15 for the side fastening of shock absorbers or end stroke grub screws for cylinders Ø20 an 65
22 LLK-026 Bracket Ø15 for the side fastening of shock absorbers or end stroke grub screws for cylinders Ø32 95
23 LLK-027 Bracket for slider bolt for LinMot PL01-20 100
24 LLK-028 Slider bolt for LinMot PL01-20 60
25 LLK-029 Interface plate for LinMot flange PF02-37 330
26 LLK-031 Emergency stopper plate 30
27 LLK-034 Pulley for belt drive 800
28 LLK-035 Transmission wheel for self-centering gripper 135
29 LLK-036 Belt clamp for self-centering gripper 35
30 LLK-037 Belt clamp for belt drive 135
31 LLK-038 Pulleys assembly for omega transmission 950
32 LLK-039 Belt clamp for omega transmission 100
33 LLK-040 Fastening kit for magnetically coupled rodless cylinder LPK-039 275
34 LLK-041 Adapter plate for planetary gear 25
No CAD available 35 LLK-042 Locking assembly, belt tensioner and plugs for LL07 35
36 LLK-043 Interface plate for LinMot flange PF01-48 (for Gimatic LL01 guidance) 380
37 LLK-044 Bracket for slider bolt for LinMot PL01-48 (for Gimatic LL01 guidance) 120
38 LLK-045 Slider bolt for LinMot PL01-48 (for Gimatic LL01 guidance) 55
39 LLK-046 Rubber stopper 8
40 LLK-050 Sensor brackets 30
No CAD available 41 GLP500-90 Lubrication grease (90 grams) for recirculating linear ball bearing, to be used in the LL, LZ and L4 0
No CAD available 42 LL25-09 M4 T-nut for slot 6 (1 piece) 5
No CAD available 43 LL25-10 M6 T-nut for slot 8 (1 piece) 9
No CAD available 44 LL25-23 M5 T-nut for slot 6 (1 piece) 5
No CAD available 45 LL25-97 M4 rhombus T-nut for slot 6 (1 piece) 3
No CAD available 46 LL25-98 M6 rhombus T-nut for slot 8 (1 piece) 6
No CAD available 47 VITE-243 M6 T-nut Bosch interchangeable for slot (1 piece) 7
Part Number
Description
Weight [g]
Contact the supplier
APORE Manufacturer of profile technology
APORE SAS
Users Who Downloaded This Product Also Downloaded
Page