APORE

Nipples

Manufacturer APORE
Description Adapter fitting G1/4” male, G1/4” male
Part Number AF14M14M
Weight [g] 8
Product selection
Selector Part Number Description Weight [g]
1 AF05M05M Adapter fitting M5 male, M5 male 3
2 AF12F16M Adapter fitting G1/8” male, G1/8” male 4
3 AF14M14M Adapter fitting G1/4” male, G1/4” male 8
4 AF17F25M Threaded nipple, M12 female inside, M16 male outside, with 2 nuts 25
5 AF18M18M Threaded nipple, M17 female inside, M25 male outside, with 2 nuts 130
6 AF27F33M Threaded nipple, M27 female inside, M33 male outside, with 2 nuts 140
Part Number
Description
Weight [g]
Documentation
Contact the supplier
APORE Manufacturer of profile technology
APORE SAS
Users Who Downloaded This Product Also Downloaded
Page