APORE

Accessories for LMY and LMX guidances

Manufacturer APORE
Description 90° mounting bracket
Part Number LMK-046
Weight [g] 2700
Product selection
CAD Selector Part Number Description Weight [g]
1 LMK-010 Cylinder holder Ø40 250
2 LMK-011 Cylinder holder Ø50 400
3 LMK-012 Bracket for LinMot Ø28 slider bolt 300
4 LMK-013 LinMot slider bolt Ø28 100
5 LMK-014 Interface plate for LinMot stator PF01-48 530
6 LMK-015 Shock-absorber bracket for LMX guidance 230
7 LMK-016 Shock-absorber bracket for LMY guidance 230
8 LMK-017 Rod bolt holder for cylinder Ø40 190
9 LMK-018 Rod bolt holder for cylinder Ø50 280
10 LMK-019 Rod bolt for cylinder Ø50 110
11 LMK-020 Rod bolt for cylinder Ø40 60
12 LMK-021 Fastening kit for Origa rodless cylinder Ø32 (OSP-P32) 690
13 LMK-022 Fastening kit for Festo rodless cylinder Ø32 (DGP-32) 660
14 LMK-023 Clamping bracket for Omega system belt 200
15 LMK-025 Additional carrier (mounted on a LMY guidance by Gimatic) 2510
16 LMK-026 Additional carrier (mounted on a LMX guidance by Gimatic) 4760
17 LMK-027 End stroke button for shock-absorbers on LMX 45
18 LMK-028 End plate for LMX 245
19 LMK-029 End plate for LMY 140
20 LMK-032 Cover bracket (with cylinder) 110
21 LMK-033 Cover bracket (with energy chain) 100
22 LMK-034D Pulley AT5-25 for right motor 1540
23 LMK-034S Pulley AT5-25 for left motor 1540
24 LMK-035 End stroke button for shock-absorbers on LMY 30
25 LMK-036 Idle pulley AT5-25 650
26 LMK-037 Clamp for AT5-25 belt 200
27 LMK-038 Subassembly of "omega" transmission toothed pulley metric pitch "AT5" (moulded comp.) 2420
28 LMK-039 Rubber stopper 15
29 LMK-040 Subassembly of interface for guidances LMX/LMY 590
30 LMK-041 Subassembly of interface LL/LL/RBT 600
31 LMK-042 Subassembly of belt tension regulator 70
32 LMK-043 Subassembly of tightener (first assembly) 135
33 LMK-044 Sensor bracket 60
34 LMK-045 Mounting interface plate 550
35 LMK-046 90° mounting bracket 2700
No CAD available 36 LM-019 M6 T-nut for LM slots (1 piece) 15
No CAD available 37 LM-037 M8 T-nut for LM slots (1 piece) 15
Part Number
Description
Weight [g]
Contact the supplier
APORE Manufacturer of profile technology
APORE SAS