C slot

Manufacturer APORE
Description 2 wires REED - normally Open - flying cable
Part Number SS1C225-G
Weight [g] 22
Product selection
Selector Part Number Description Weight [g]
1 SS1C225-G 2 wires REED - normally Open - flying cable 22
2 SS2C203-G 2 wires REED - normally Open - cable with M8 plug connector 4
3 SS3D203-G 3 wires REED PNP - normally Open - cable with M8 plug connector 4
4 SS4D225-G 3 wires REED PNP - normally Open - flying cable 22
5 SS3N203-G Magneto-resistive PNP - normally Open - cable with M8 plug connector 4
6 SS4N225-G Magneto-resistive PNP - normally Open - flying cable 22
7 SS3M203-G Magneto-resistive NPN - normally Closed - cable with M8 plug connector 4
8 SS4M225-G Magneto-resistive NPN - normally Closed - flying cable 22
Part Number
Description
Weight [g]
Documentation
Contact the supplier
APORE Manufacturer of profile technology
APORE SAS