2-jaw parallel-acting grippers

Manufacturer APORE
Description 2-jaw parallel-acting grippers, stroke 2*2,5mm
Part Number MGX2005
Weight [g] 95
Product selection
Selector Part Number Description Force [N] Stroke [mm] Weight [g]
1 MGX2005 2-jaw parallel-acting grippers, stroke 2*2,5mm 180 2*2.5 95
2 MGX2508 2-jaw parallel-acting grippers, stroke 2*4mm 290 2*4 150
3 MGX3210 2-jaw parallel-acting grippers, stroke 2*5mm 460 2*5 270
4 MGX4015 2-jaw parallel-acting grippers, stroke 2*7,5mm 750 2*7.5 545
5 MGX5020 2-jaw parallel-acting grippers, stroke 2*10mm 1300 2*10 900
6 MGX6030 2-jaw parallel-acting grippers, stroke 2*15mm 1660 2*15 1525
Part Number
Description
Force [N]
Stroke [mm]
Weight [g]
Documentation
Contact the supplier
APORE Manufacturer of profile technology
APORE SAS