2

3600NF series

Manufacturer APEM
Description Toggles, 3631nf 2g
Part Number 3631nf 2g
Product selection
Selector Part Number Description
1 3631nf 2g Toggles, 3631nf 2g
2 3644nf 2g Toggles, 3644nf 2g
3 3646nf 2 Toggles, 3646nf 2
4 3648nf-2 Toggles, 3648nf-2
5 3635nf Toggles, 3635nf
6 3636nf Toggles, 3636nf
7 3636NF 2G Toggles, 3636NF 2G
8 3637nf Toggles, 3637nf
9 3637nf 2 Toggles, 3637nf 2
10 3638nf Toggles, 3638nf
11 3638nf-2 Toggles, 3638nf-2
12 3641nf 2g Toggles, 3641nf 2g
Part Number
Description
Documentation
Contact the supplier
APEM Creating global HMI solutions
APEM