2

13000 series

Manufacturer APEM
Description Pushbutton Switches, 13235 x862
Part Number 13235 x862
Product selection
Selector Part Number Description
1 13235 x862 Pushbutton Switches, 13235 x862
2 13435a Pushbutton Switches, 13435a
3 13435a u482 Pushbutton Switches, 13435a u482
4 13435ad2gk Pushbutton Switches, 13435ad2gk
5 13435ad2gx1318-01 x1319-01 - 13000 Pushbutton Switches, 13435ad2gx1318-01 x1319-01 - 13000
6 13435ad2gx640 Pushbutton Switches, 13435ad2gx640
7 13435w Pushbutton Switches, 13435w
8 13440AD2-25GX1156+U4446 Pushbutton Switches, 13440AD2-25GX1156+U4446
9 13440ad2-25x1156-u454 Pushbutton Switches, 13440ad2-25x1156-u454
10 13440ad2g 25 Pushbutton Switches, 13440ad2g 25
11 13440ad2g 25 x1156 u4546 Pushbutton Switches, 13440ad2g 25 x1156 u4546
12 13235 x862-01 Pushbutton Switches, 13235 x862-01
13 13440ad2g 25 x822 u4546 Pushbutton Switches, 13440ad2g 25 x822 u4546
14 13445 Pushbutton Switches, 13445
15 13445_ Pushbutton Switches, 13445_
16 13445 -25g-x1156 Pushbutton Switches, 13445 -25g-x1156
17 13445-4x1317 Pushbutton Switches, 13445-4x1317
18 13445-9x768 Pushbutton Switches, 13445-9x768
19 13445AD2-29x768 Pushbutton Switches, 13445AD2-29x768
20 13445ad2gx1174 Pushbutton Switches, 13445ad2gx1174
21 13445ad2gx640 Pushbutton Switches, 13445ad2gx640
22 13455ad2-9gx768 Pushbutton Switches, 13455ad2-9gx768
23 13240ad2g 25 x1156 Pushbutton Switches, 13240ad2g 25 x1156
24 13240ad2g 25 x1156 u4546 Pushbutton Switches, 13240ad2g 25 x1156 u4546
25 13240ad2g 25 x1156 u6500 Pushbutton Switches, 13240ad2g 25 x1156 u6500
26 13240ad2g 25 x822 Pushbutton Switches, 13240ad2g 25 x822
27 13245 4x768 Pushbutton Switches, 13245 4x768
28 13245 x640 Pushbutton Switches, 13245 x640
29 13255-25x1201 Pushbutton Switches, 13255-25x1201
Part Number
Description
Documentation
Contact the supplier
APEM Creating global HMI solutions
APEM