Group 2 fittings push in from the bottom, exposing a male thread at the top of the cup.

Manufacturer ANVER Corporation
Description ANVER Fitting for Group 2 Universal Vacuum Cup PN:HS5, Screws into the SLSA-1 Suspensions without a top nut
Part Number HS5
Product selection
Selector Part Number Connection Thread Size Thru Hole or Thread Dia. In. [mm] Height H in. [mm] Weight in Grams
1 HS5 M5 (5mm) Male 0.11 [2.7] 0.71 [18] 7.6
2 HS10-32 10-32 UNF Male 0.1 [2.5] 0.71 [18] 7.6
3 HS6 M6 (6mm) Male 0.14 [3.5] 0.79 [20] 7.4
4 HS8 M8 (8mm) Male 0.2 [5.1] 0.79 [20] 6.6
Part Number
Connection Thread Size
Thru Hole or Thread Dia. In. [mm]
Height H in. [mm]
Weight in Grams
Documentation
Contact the supplier
ANVER Corporation Anver is a global provider of Vacuum Material Handling Equipment, Vacuum Lifters and Vacuum System Components. Anver designs and builds its equipment in Hudson, MA, USA
ANVER Corporation
Users Who Downloaded This Product Also Downloaded
Page