1

Round Head Plugs - Forged steel threaded fittings - Metric table

Standard ASME B 16.11 - 2005
Description Round Head Plug, Forged steel threaded fittings dn = 1/8 ''
Part number ASME B 16.11 - FTF-MT-RHP - NPS 1/8
Product selection
Selector Nominal pipe size A min (mm) D min (mm) E (mm)
1 1/8 10 35 10
2 1/4 11 41 14
3 3/8 13 41 18
4 1/2 14 44 21
5 3/4 16 44 27
6 1 19 51 33
7 1 1/4 21 51 43
8 1 1/2 21 51 48
9 2 22 64 60
10 2 1/2 27 70 73
11 3 28 70 89
12 4 32 76 114
Nominal pipe size
A min (mm)
D min (mm)
E (mm)