Reducing couplings - Class 6000 - Forged steel SW fittings - Metric table

Standard ASME B 16.11 - 2005
Description Reducing coupling, Class 6000, Forged steel SW fittings, dn = 3/8 x 1/4 ''
Part number ASME B 16.11 - FSWF-MT-RC-C6000 - NPS 3/8 x 1/4
Product selection
Selector Nominal pipe size B min (mm) B2 min (mm) D (mm) J min (mm) J2 min (mm) Q (mm) R (mm)
1 3/8 x 1/4 17.6 14.2 5.6 9.5 9.5 25.4 26.7
2 1/2 x 3/8 21.8 17.6 8.4 9.5 9.5 28.7 33
3 1/2 x 1/4 21.8 14.2 5.6 9.5 9.5 28.7 33
4 3/4 x 1/2 27.2 21.8 11 12.5 9.5 35 40.1
5 3/4 x 1/4 27.2 14.2 5.6 12.5 9.5 35 40.1
6 1 x 3/4 33.9 27.2 14.8 12.5 12.5 38.1 50
7 1 x 1/2 33.9 21.8 11 12.5 9.5 38.1 50
8 1 x 1/4 33.9 14.2 5.6 12.5 9.5 38.1 50
9 1 1/4 x 1 42.7 33.9 19.9 12.5 12.5 38.1 57.9
10 1 1/2 x 1 48.8 33.9 19.9 12.5 12.5 38.1 65
11 1 1/2 x 3/4 48.8 27.2 14.8 12.5 12.5 38.1 65
12 1 1/2 x 1/2 48.8 21.8 11 12.5 9.4 38.1 65
13 2 x 1 1/2 61.2 48.8 33.2 16 12.5 51.3 82
14 2 x 1 61.2 33.9 19.9 16 12.5 51.3 82
Nominal pipe size
B min (mm)
B2 min (mm)
D (mm)
J min (mm)
J2 min (mm)
Q (mm)
R (mm)