Reducing couplings - Class 3000 - Forged steel threaded fittings - Metric table

Standard ASME B 16.11 - 2005
Description Reducing coupling, Class 3000, Forged steel threaded fittings, dn = 3/8 x 1/4
Part number ASME B 16.11 - FTF-MT-RC-C3000 - NPS 3/8 x 1/4
Product selection
Selector Nominal pipe size W (mm) D (mm)
1 3/8 x 1/4 38 22
2 1/2 x 3/8 48 28
3 1/2 x 1/4 48 28
4 3/4 x 1/2 51 35
5 3/4 x 1/4 51 35
6 1 x 3/4 60 44
7 1 x 1/2 60 44
8 1 x 1/4 60 44
9 1 1/4 x 1 67 57
10 1 1/2 x 1 79 64
11 1 1/2 x 3/4 79 64
12 1 1/2 x 1/2 79 64
13 2 x 1 1/2 86 76
14 2 x 1 86 76
15 2 1/2 x 2 92 92
16 3 x 2 108 108
17 4 x 3 121 140
18 4 x 2 121 140
Nominal pipe size
W (mm)
D (mm)