ISO PN 50 flanges - DN 25 to 200 - Orifice threaded

Standard ASME B 16.36 - 1996
Description ISO PN 50 flange - DN 25 - Orifice threaded - Raised face
Part number ASME B 16.36 - OTF - ISO PN 50 - DN 25 - RF
Mass 3 kg
Note Raised face
Product selection
Selector Nominal Ø (mm) Flange Ø (mm) Flange thickness (mm) Number of drillings Fixing Ø (mm) Drillings Ø (mm) Total thickness (mm) Weight (kg)
1 25 124 38.1 4 88.9 19 47.8 3
2 40 156 38.1 4 114.3 22.2 47.8 5
3 50 165 38.1 8 127 19 49.3 5.5
4 65 190 38.1 8 149.2 22.2 50.8 6.2
5 80 210 38.1 8 168.3 22.2 52.3 8
6 100 254 38.1 8 200 22.2 53.8 12.1
7 150 318 38.1 12 269.9 22.2 53.8 18.5
8 200 381 41.1 12 330.2 25.4 62 26
Nominal Ø (mm)
Flange Ø (mm)
Flange thickness (mm)
Number of drillings
Fixing Ø (mm)
Drillings Ø (mm)
Total thickness (mm)
Weight (kg)