ISO PN 50 flanges - DN 15 to 600 - Threaded

Standard ASME B 16.5 - 1996
Description ISO PN 50 flange - DN 15 - Threaded - Small female face
Part number ASME B 16.5 - TF - ISO PN 50 - DN 15 - SFF
Mass 1.2 kg
Note Small female face
Product selection
Selector Nominal Ø (mm) Flange Ø (mm) Flange thickness (mm) Number of drillings (mm) Fixing Ø (mm) Drillings Ø (mm) Total thickness (mm) Threaded length (mm) Weight (kg)
1 15 95 14.2 4 66.7 15.8 22 16 1.2
2 20 117 15.7 4 82.6 19 25 16 1.3
3 25 124 17.5 4 88.9 19 27 18 1.4
4 32 133 19 4 98.4 19 27 21 1.9
5 40 156 20.6 4 114.3 22.2 30 22 2.8
6 50 165 22.4 8 127 19 33 29 3.3
7 65 190 25.4 8 149.2 22.2 38 32 4.6
8 80 210 28.4 8 168.3 22.2 43 32 6.3
9 90 229 30.2 8 184.1 22.2 44 37 7.8
10 100 254 31.8 8 200 22.2 48 37 10.2
11 125 279 35 8 235 22.2 51 43 12.9
12 150 318 36.6 12 269.9 22.2 52 46 18
13 200 381 41.1 12 330.2 25.4 62 51 26
14 250 444 47.8 16 387.4 28.5 66 56 38
15 300 521 50.8 16 450.8 31.8 73 61 52
16 350 584 53.8 20 514.4 31.8 76 64 74
17 400 648 57.2 20 571.5 35 83 68 100
18 450 711 60.5 24 628.6 35 89 70 127
19 500 775 63.5 24 685.8 35 95 73 147
20 600 914 69.9 24 812.8 41.1 106 83 213
Nominal Ø (mm)
Flange Ø (mm)
Flange thickness (mm)
Number of drillings (mm)
Fixing Ø (mm)
Drillings Ø (mm)
Total thickness (mm)
Threaded length (mm)
Weight (kg)