ISO PN 150 flanges - DN 650 to 1200 - Welding neck - serie A

Standard ASME B 16.47 - 1996 - Serie A
Description ISO PN 150 flange - DN 650 - Welding neck - serie A - Raised face
Part number ASME B 16.47-A - WNF - ISO PN 150 - DN 650 - B 634.6 - RF
Mass 761 kg
Note Raised face
Product selection
Selector Nominal Ø (mm) Flange Ø (mm) Flange thickness (mm) Number of drillings Fixing Ø (mm) Drillings Ø (mm) Total thickness (mm) Weight (kg)
1 650 1085.8 139.7 20 952.5 73.2 285.7 761
2 700 1168.4 142.7 20 1022.3 79.2 298.4 903
3 750 1231.9 149.4 20 1085.8 79.2 311.1 1030
4 800 1314.4 158.7 20 1155.7 85.9 330.2 1244
5 850 1397 165.1 20 1225.5 91.9 349.2 1460
6 900 1460.5 171.4 20 1289 91.9 361.9 1646
7 950 1460.5 190.5 20 1289 91.9 352.6 1626
8 1000 1511.3 196.8 24 1339.8 91.9 363.5 1754
9 1050 1562.1 206.2 24 1390.6 91.9 371.3 1896
10 1100 1647.9 214.4 24 1463.5 98.6 390.7 2229
11 1150 1733.5 225.6 24 1536.7 104.6 411 2596
12 1200 1784.3 233.4 24 1587.5 104.6 419.1 2804
Nominal Ø (mm)
Flange Ø (mm)
Flange thickness (mm)
Number of drillings
Fixing Ø (mm)
Drillings Ø (mm)
Total thickness (mm)
Weight (kg)