ISO PN 150 flanges - DN 650 to 1200 - Blind - serie A

Standard ASME B 16.47 - 1996 - Serie A
Description ISO PN 150 flange - DN 650 - Blind - Serie A - Raised face
Part number ASME B 16.47-A - BF - ISO PN 150 - DN 650 - RF
Mass 1140 kg
Note Raised face
Product selection
Selector Nominal Ø (mm) Flange Ø (mm) Flange thickness (mm) Number of drillings Fixing Ø (mm) Drillings Ø (mm) Weight (kg)
1 650 1085.8 160.3 20 952.5 73.2 1140
2 700 1168.4 171.4 20 1022.3 79.2 1400
3 750 1231.9 182.4 20 1085.8 79.2 1690
4 800 1314.4 193.5 20 1155.7 85.9 2025
5 850 1397 204.7 20 1225.5 91.9 2410
6 900 1460.5 214.4 20 1289 91.9 2785
7 950 1460.5 215.9 20 1289 91.9
8 1000 1511.3 223.8 24 1339.8 91.9
9 1050 1562.1 231.6 24 1390.6 91.9
10 1100 1647.9 242.8 24 1463.5 98.6
11 1150 1733.5 255.5 24 1536.7 104.6
12 1200 1784.3 263.7 24 1587.5 104.6
Nominal Ø (mm)
Flange Ø (mm)
Flange thickness (mm)
Number of drillings
Fixing Ø (mm)
Drillings Ø (mm)
Weight (kg)