ISO PN 100 flanges - DN 15 to 80 - Socket welding

Standard ASME B 16.5 - 1996
Description ISO PN 100 flange - DN 15- Socket welding - Raised face
Part number ASME B 16.5 - SWF - ISO PN 100 - DN 15 - B 6.36 - RF
Mass 1.3 kg
Note Raised face
Product selection
Selector Nominal Ø (mm) Flange Ø (mm) Flange thickness (mm) Number of drillings Fixing Ø (mm) Drillings Ø (mm) Total thickness (mm) Inside Ø (mm) Weight (kg)
1 15 95 14.2 4 66.7 15.8 22 22.4 1.3
2 20 117 15.7 4 82.6 19 25 27.7 1.4
3 25 124 17.5 4 88.9 19 27 34.5 1.8
4 32 133 20.6 4 98.4 19 29 43.2 2.6
5 40 156 22.4 4 114.3 22.2 32 49.5 3.1
6 50 165 25.4 8 127 19 37 62 4
7 65 190 28.4 8 149.2 22.2 41 74.7 5.5
8 80 210 31.8 8 168.3 22.2 46 90.7 7
Nominal Ø (mm)
Flange Ø (mm)
Flange thickness (mm)
Number of drillings
Fixing Ø (mm)
Drillings Ø (mm)
Total thickness (mm)
Inside Ø (mm)
Weight (kg)
6.36