Hex Lag Screw - Reduced Body Diameter

Standard ANSI B18.2.3.8M
Description Hex Lag Screw - Reduced Body Diameter, M5 x 2.3 x 25 - ANSI B18.2.3.8M
Part number ANSI B18.2.3.8M - HLS-RBD - D M5 x L 25
Omniclass number 23.13.23.11.13
Product selection
Selector Nominal Ø (mm) Pitch (mm) Length (mm)
1 5 2.3 25
2 5 2.3 30
3 5 2.3 35
4 5 2.3 40
5 5 2.3 45
6 5 2.3 50
7 6 2.5 30
8 6 2.5 35
9 6 2.5 40
10 6 2.5 45
11 6 2.5 50
12 6 2.5 60
13 8 2.8 35
14 8 2.8 40
15 8 2.8 45
16 8 2.8 50
17 8 2.8 60
18 8 2.8 70
19 8 2.8 80
20 10 3.6 40
21 10 3.6 45
22 10 3.6 50
23 10 3.6 60
24 10 3.6 70
25 10 3.6 80
26 10 3.6 90
27 10 3.6 100
28 12 4.2 45
29 12 4.2 50
30 12 4.2 60
31 12 4.2 70
32 12 4.2 80
33 12 4.2 90
34 12 4.2 100
35 12 4.2 110
36 12 4.2 120
37 16 5.1 60
38 16 5.1 70
39 16 5.1 80
40 16 5.1 90
41 16 5.1 100
42 16 5.1 110
43 16 5.1 120
44 16 5.1 130
45 16 5.1 140
46 16 5.1 150
47 16 5.1 160
48 20 5.6 70
49 20 5.6 80
50 20 5.6 90
51 20 5.6 100
52 20 5.6 110
53 20 5.6 120
54 20 5.6 130
55 20 5.6 140
56 20 5.6 150
57 20 5.6 160
58 20 5.6 180
59 20 5.6 200
60 24 7.3 80
61 24 7.3 90
62 24 7.3 100
63 24 7.3 110
64 24 7.3 120
65 24 7.3 130
66 24 7.3 140
67 24 7.3 150
68 24 7.3 160
69 24 7.3 180
70 24 7.3 200
71 24 7.3 220
72 24 7.3 240
73 24 7.3 260
74 24 7.3 280
75 24 7.3 300
Nominal Ø (mm)
Pitch (mm)
Length (mm)