1

Hex Head Plugs - Forged steel threaded fittings - Metric table

Standard ASME B 16.11 - 2005
Description Hex Head Plug, Forged steel threaded fittings dn = 1/8 ''
Part number ASME B 16.11 - FTF-MT-HHP - NPS 1/8
Product selection
Selector Nominal pipe size A min (mm) F (mm) H (mm)
1 1/8 10 11 6
2 1/4 11 16 6
3 3/8 13 18 8
4 1/2 14 22 8
5 3/4 16 27 10
6 1 19 36 10
7 1 1/4 21 46 14
8 1 1/2 21 50 16
9 2 22 65 18
10 2 1/2 27 75 19
11 3 28 90 21
12 4 32 115 25
Nominal pipe size
A min (mm)
F (mm)
H (mm)