1

Crosses - Class 3000 - Forged steel SW fittings - Metric table

Standard ASME B 16.11 - 2005
Description Cross, Class 3000, Forged steel SW fittings, dn = 1/8 ''
Part number ASME B 16.11 - FSWF-MT-CR-C3000 - NPS 1/8
Product selection
Selector Nominal pipe size A (mm) B min (mm) C (mm) D (mm) J min (mm)
1 1/8 11 10.8 3.18 6.1 9.5
2 1/4 11 14.2 3.78 8.5 9.5
3 3/8 13.5 17.6 4.01 11.8 9.5
4 1/2 15.5 21.8 4.67 15 9.5
5 3/4 19 27.2 4.9 20.2 12.5
6 1 22.5 33.9 5.69 25.9 12.5
7 1 1/4 27 42.7 6.07 34.3 12.5
8 1 1/2 32 48.8 6.35 40.1 12.5
9 2 38 61.2 6.93 51.7 16
10 2 1/2 41 73.9 8.76 61.2 16
11 3 57 89.8 9.52 76.4 16
12 4 66.5 115.2 10.69 100.7 19
Nominal pipe size
A (mm)
B min (mm)
C (mm)
D (mm)
J min (mm)