1

90° Elbows - Class 9000 - Forged steel SW fittings - Metric table

Standard ASME B 16.11 - 2005
Description 90° Elbow, Class 9000, Forged steel SW fittings, dn = 1/2 ''
Part number ASME B 16.11 - FSWF-MT-90E-C9000 - NPS 1/2
Product selection
Selector Nominal pipe size A (mm) B min (mm) C (mm) D (mm) G min (mm) J min (mm)
4 1/2 25.5 21.8 9.35 5.6 7.47 9.5
5 3/4 28.5 27.2 9.78 10.3 7.82 12.5
6 1 32 33.9 11.38 14.4 9.09 12.5
7 1 1/4 35 42.7 12.14 22 9.7 12.5
8 1 1/2 38 48.8 12.7 27.2 10.15 12.5
9 2 54 61.2 13.84 37.4 11.07 16
Nominal pipe size
A (mm)
B min (mm)
C (mm)
D (mm)
G min (mm)
J min (mm)