Type 1 Cross Recessed Pan Head Machine Screws - Fine UNF

Standard ASME B18.6.3-2003
Description Type 1 Cross Recessed Pan Head Machine Screw, ASME B18.6.3, No. 0 - 80 x 0.125
Part number ASME B18.6.3 - T1 CRPHMS - UNF - NS No. 0 x L 0.125 - TL 0.125
Product selection
Selector Nominal Size Basic Screw Diameter (inch) A Max. - Head Diameter (inch) A Min. - Head Diameter (inch) H Max. - Head Height (inch) H Min. - Head Height (inch) R Min. - Head Radius (inch) M Ref. - Recess Diameter (inch) T Ref. - Recess Depth (inch) N Ref. - Recess Width (inch) Driver Size Recess Penetration Gaging Depth Max. (inch) Recess Penetration Gaging Depth Min. (inch)
18 No. 0 0.06 0.116 0.104 0.044 0.036 0.005 0.06 0.03 0.013 0 0.032 0.014
1 No. 1 0.073 0.142 0.13 0.053 0.044 0.005 0.067 0.035 0.014 0 0.04 0.022
2 No. 2 0.086 0.167 0.155 0.062 0.053 0.01 0.097 0.05 0.017 1 0.052 0.034
3 No. 3 0.099 0.193 0.18 0.071 0.062 0.01 0.105 0.059 0.019 1 0.061 0.043
4 No. 4 0.112 0.219 0.205 0.08 0.07 0.01 0.115 0.069 0.019 1 0.071 0.053
5 No. 5 0.125 0.245 0.231 0.089 0.079 0.015 0.152 0.07 0.028 2 0.072 0.046
6 No. 6 0.138 0.27 0.256 0.097 0.087 0.015 0.159 0.078 0.028 2 0.08 0.055
7 No. 8 0.164 0.322 0.306 0.115 0.105 0.015 0.175 0.095 0.03 2 0.097 0.071
8 No. 10 0.19 0.373 0.357 0.133 0.122 0.02 0.192 0.112 0.031 2 0.113 0.089
9 No. 12 0.216 0.425 0.407 0.151 0.139 0.025 0.252 0.128 0.034 3 0.124 0.098
10 1/4 0.25 0.492 0.473 0.175 0.162 0.035 0.274 0.148 0.036 3 0.144 0.118
11 5/16 0.3125 0.615 0.594 0.218 0.203 0.04 0.343 0.181 0.059 4 0.173 0.149
12 3/8 0.375 0.74 0.716 0.261 0.244 0.04 0.382 0.221 0.065 4 0.213 0.19
13 7/16 0.4375 0.863 0.837 0.305 0.284 0.05 0.406 0.246 0.068 4 0.239 0.214
14 1/2 0.5 0.987 0.958 0.348 0.325 0.055 0.428 0.267 0.071 4 0.26 0.235
15 9/16 0.5625 1.041 1 0.391 0.366 0.065 0.458 0.3 0.076 4 0.292 0.268
16 5/8 0.625 1.172 1.125 0.434 0.406 0.075 0.575 0.328 0.081 5 0.31 0.281
17 3/4 0.75 1.435 1.375 0.521 0.488 0.085 0.621 0.368 0.086 5 0.349 0.322
Nominal Size
Basic Screw Diameter (inch)
A Max. - Head Diameter (inch)
A Min. - Head Diameter (inch)
H Max. - Head Height (inch)
H Min. - Head Height (inch)
R Min. - Head Radius (inch)
M Ref. - Recess Diameter (inch)
T Ref. - Recess Depth (inch)
N Ref. - Recess Width (inch)
Driver Size
Recess Penetration Gaging Depth Max. (inch)
Recess Penetration Gaging Depth Min. (inch)
0.125