Type 1 Cross Recessed Fillister Head Machine Screws - Coarse UNC

Standard ASME B18.6.3-2003
Description Type 1 Cross Recessed Fillister Head Machine Screw, ASME B18.6.3, No. 1 - 64 x 0.125
Part number ASME B18.6.3 - T1 CRFHMS - UNC - NS No. 1 x L 0.125 - TL 0.125
Product selection
Selector Nominal Size Basic Screw Diameter (inch) A Max. - Head Diameter (inch) A Min. - Head Diameter (inch) H Max. - Head Side Height (inch) H Min. - Head Side Height (inch) O Max. - Total Head Height (inch) O Min. - Total Head Height (inch) M Ref. - Recess Diameter (inch) T Ref. - Recess Depth (inch) N Ref. - Recess Width (inch) Driver Size Recess Penetration Gaging Depth Max. (inch) Recess Penetration Gaging Depth Min. (inch)
1 No. 1 0.073 0.118 0.104 0.053 0.045 0.066 0.058 0.067 0.035 0.014 0 0.04 0.022
2 No. 2 0.086 0.14 0.124 0.062 0.053 0.083 0.066 0.097 0.05 0.017 1 0.052 0.034
3 No. 3 0.099 0.161 0.145 0.07 0.061 0.095 0.077 0.105 0.059 0.019 1 0.061 0.043
4 No. 4 0.112 0.183 0.166 0.079 0.069 0.107 0.088 0.115 0.069 0.019 1 0.071 0.053
5 No. 5 0.125 0.205 0.187 0.088 0.078 0.12 0.1 0.136 0.054 0.027 2 0.056 0.031
6 No. 6 0.138 0.226 0.208 0.096 0.086 0.132 0.111 0.159 0.078 0.028 2 0.08 0.055
7 No. 8 0.164 0.27 0.25 0.113 0.102 0.156 0.133 0.175 0.095 0.03 2 0.097 0.071
8 No. 10 0.19 0.313 0.292 0.13 0.118 0.18 0.156 0.192 0.112 0.031 2 0.113 0.089
9 No. 12 0.216 0.357 0.334 0.148 0.134 0.205 0.178 0.252 0.128 0.034 3 0.124 0.098
10 1/4 0.25 0.414 0.389 0.17 0.155 0.237 0.207 0.274 0.148 0.036 3 0.144 0.118
11 5/16 0.3125 0.518 0.49 0.211 0.194 0.295 0.262 0.315 0.19 0.042 3 0.186 0.16
12 3/8 0.375 0.622 0.59 0.253 0.233 0.355 0.315 0.382 0.221 0.065 4 0.213 0.19
13 7/16 0.4375 0.625 0.589 0.265 0.242 0.368 0.321 0.406 0.246 0.068 4 0.239 0.214
14 1/2 0.5 0.75 0.71 0.297 0.273 0.412 0.362 0.428 0.267 0.071 4 0.26 0.235
15 9/16 0.5625 0.812 0.768 0.336 0.308 0.466 0.41 0.456 0.3 0.076 4 0.292 0.268
16 5/8 0.625 0.875 0.827 0.375 0.345 0.521 0.461 0.575 0.328 0.081 5 0.31 0.281
17 3/4 0.75 1 0.945 0.441 0.406 0.612 0.542 0.621 0.368 0.086 5 0.349 0.322
Nominal Size
Basic Screw Diameter (inch)
A Max. - Head Diameter (inch)
A Min. - Head Diameter (inch)
H Max. - Head Side Height (inch)
H Min. - Head Side Height (inch)
O Max. - Total Head Height (inch)
O Min. - Total Head Height (inch)
M Ref. - Recess Diameter (inch)
T Ref. - Recess Depth (inch)
N Ref. - Recess Width (inch)
Driver Size
Recess Penetration Gaging Depth Max. (inch)
Recess Penetration Gaging Depth Min. (inch)
0.125