1

Street Elbows - Class 6000 - Forged steel threaded fittings - Inch table

Standard ASME B 16.11 - 2005
Description Street Elbow, Class 6000, Forged steel threaded fittings dn = 1/8 ''
Part number ASME B 16.11 - FTF-IT-SE-C6000 - NPS 1/8
Product selection
Selector Nominal pipe size A (inch) J (inch) H (inch) G1 (inch) G2 (inch) B (inch) L2 (inch) L (inch)
1 1/8 0.88 1.25 1 0.2 0.166 0.25 0.2639 0.38
2 1/4 1 1.5 1.25 0.223 0.208 0.32 0.4018 0.44
3 3/8 1.12 1.62 1.5 0.275 0.22 0.36 0.4078 0.5
4 1/2 1.38 1.88 1.75 0.321 0.257 0.43 0.5337 0.56
5 3/4 1.75 2.25 2 0.336 0.27 0.5 0.5457 0.62
6 1 2 2.62 2.44 0.391 0.313 0.58 0.6828 0.75
7 1 1/4 2.12 2.81 2.75 0.417 0.334 0.67 0.7068 0.81
8 1 1/2 2.5 3.31 3.31 0.436 0.35 0.7 0.7235 0.81
9 2 3.25 4.13 4 0.476 0.382 0.75 0.7565 0.88
Nominal pipe size
A (inch)
J (inch)
H (inch)
G1 (inch)
G2 (inch)
B (inch)
L2 (inch)
L (inch)