Spline Socket Flat Countersunk Head Cap Screws - Coarse UNC

Standard ASME B18.3-2003
Description Spline Socket Flat Countersunk Head Cap Screw, ASME B18.6.3, No. 1 - 64 x 0.125
Part number ASME B18.3 - SSFCHCS - UNC - NS No. 1 x L 0.125 - TL 0.125
Product selection
Selector Nominal Size Basic Screw Diameter (inch) D Max. - Body Diameter (inch) D Min. - Body Diameter (inch) A Max. - Head Diameter (inch) A Min. - Head Diameter (inch) H Ref. - Head Height (inch) G Max. - Protrusion Gage Diameter (inch) G Min. - Protrusion Gage Diameter (inch) P Max. - Protrusion (inch) P Min. - Protrusion (inch) M - Spline Socket Size (inch) T Min. - Key Engagement (inch) F Max. - Fillet Transition Diameter (inch)
1 No. 1 0.073 0.073 0.0695 0.168 0.143 0.054 0.101 0.1 0.04 0.028 0.06 0.031 0.089
2 No. 2 0.086 0.086 0.0822 0.197 0.168 0.064 0.124 0.123 0.043 0.031 0.06 0.038 0.106
3 No. 3 0.099 0.099 0.0949 0.226 0.193 0.073 0.148 0.147 0.046 0.033 0.072 0.044 0.119
4 No. 4 0.112 0.112 0.1075 0.255 0.218 0.083 0.172 0.171 0.049 0.036 0.072 0.055 0.136
5 No. 5 0.125 0.125 0.1202 0.281 0.24 0.09 0.196 0.195 0.051 0.037 0.096 0.061 0.153
6 No. 6 0.138 0.138 0.1329 0.307 0.263 0.097 0.22 0.219 0.052 0.037 0.096 0.066 0.168
7 No. 8 0.164 0.164 0.1585 0.359 0.311 0.112 0.267 0.266 0.055 0.039 0.111 0.076 0.194
8 No. 10 0.19 0.19 0.184 0.411 0.359 0.127 0.313 0.312 0.058 0.041 0.145 0.087 0.22
9 1/4 0.25 0.25 0.2435 0.531 0.48 0.161 0.424 0.423 0.064 0.043 0.183 0.111 0.28
10 5/16 0.3125 0.3125 0.3053 0.656 0.6 0.198 0.539 0.538 0.07 0.047 0.216 0.135 0.343
11 3/8 0.375 0.375 0.3678 0.781 0.72 0.234 0.653 0.652 0.076 0.05 0.251 0.159 0.405
12 7/16 0.4375 0.4375 0.4294 0.844 0.781 0.234 0.69 0.689 0.092 0.063 0.291 0.159 0.468
13 1/2 0.5 0.5 0.4919 0.938 0.872 0.251 0.739 0.738 0.119 0.087 0.372 0.172 0.53
14 5/8 0.625 0.625 0.6163 1.188 1.112 0.324 0.962 0.961 0.135 0.096 0.454 0.22 0.655
15 3/4 0.75 0.75 0.7406 1.438 1.355 0.396 1.186 1.185 0.15 0.105 0.454 0.22 0.78
Nominal Size
Basic Screw Diameter (inch)
D Max. - Body Diameter (inch)
D Min. - Body Diameter (inch)
A Max. - Head Diameter (inch)
A Min. - Head Diameter (inch)
H Ref. - Head Height (inch)
G Max. - Protrusion Gage Diameter (inch)
G Min. - Protrusion Gage Diameter (inch)
P Max. - Protrusion (inch)
P Min. - Protrusion (inch)
M - Spline Socket Size (inch)
T Min. - Key Engagement (inch)
F Max. - Fillet Transition Diameter (inch)
0.125