Slotted Undercut Flat Countersunk Head Machine Screws - Coarse UNC

Standard ASME B18.6.3-2003
Description Slotted Undercut Flat Countersunk Head Machine Screw, ASME B18.6.3, No. 1 - 64 x 0.125
Part number ASME B18.6.3 - SUFCHMS - UNC - NS No. 1 x L 0.125 - TL 0.125
Product selection
Selector Nominal Size Basic Screw Diameter (inch) A Max. - Head Diameter (inch) A Min. - Head Diameter (inch) H Max. - Head Height (inch) H Min. - Head Height (inch) J Max. - Slot Width (inch) J Min. - Slot Width (inch) T Max. - Slot Depth (inch) T Min. - Slot Depth (inch) F Max. - Protrusion Above Gaging Diameter (inch) F Min. - Protrusion Above Gaging Diameter (inch) G - Gaging Diameter (inch)
1 No. 1 0.073 0.137 0.12 0.031 0.023 0.026 0.019 0.014 0.009 0 0 0
2 No. 2 0.086 0.162 0.144 0.036 0.028 0.031 0.023 0.016 0.011 0.029 0.017 0.124
3 No. 3 0.099 0.187 0.167 0.042 0.033 0.035 0.027 0.019 0.012 0.031 0.018 0.148
4 No. 4 0.112 0.212 0.191 0.047 0.038 0.039 0.031 0.022 0.014 0.032 0.019 0.172
5 No. 5 0.125 0.237 0.215 0.053 0.043 0.043 0.035 0.024 0.016 0.034 0.02 0.196
6 No. 6 0.138 0.262 0.238 0.059 0.048 0.048 0.039 0.027 0.017 0.036 0.021 0.22
7 No. 8 0.164 0.312 0.285 0.07 0.058 0.054 0.045 0.032 0.021 0.039 0.023 0.267
8 No. 10 0.19 0.362 0.333 0.081 0.068 0.06 0.05 0.037 0.024 0.042 0.025 0.313
9 No. 12 0.216 0.412 0.38 0.092 0.078 0.067 0.056 0.043 0.028 0.045 0.027 0.362
10 1/4 0.25 0.477 0.442 0.107 0.092 0.075 0.064 0.05 0.032 0.05 0.029 0.424
11 5/16 0.3125 0.597 0.556 0.134 0.116 0.084 0.072 0.062 0.041 0.057 0.034 0.539
12 3/8 0.375 0.717 0.67 0.161 0.14 0.094 0.081 0.075 0.049 0.065 0.039 0.653
13 7/16 0.4375 0.76 0.715 0.156 0.133 0.094 0.081 0.072 0.045 0.073 0.044 0.69
14 1/2 0.5 0.815 0.765 0.156 0.13 0.106 0.091 0.072 0.046 0.081 0.049 0.739
Nominal Size
Basic Screw Diameter (inch)
A Max. - Head Diameter (inch)
A Min. - Head Diameter (inch)
H Max. - Head Height (inch)
H Min. - Head Height (inch)
J Max. - Slot Width (inch)
J Min. - Slot Width (inch)
T Max. - Slot Depth (inch)
T Min. - Slot Depth (inch)
F Max. - Protrusion Above Gaging Diameter (inch)
F Min. - Protrusion Above Gaging Diameter (inch)
G - Gaging Diameter (inch)
0.125