Slotted Truss Head Machine Screws - Coarse UNC

Standard ASME B18.6.3-2003
Description Slotted Truss Head Machine Screw, ASME B18.6.3, No. 1 - 64 x 0.125
Part number ASME B18.6.3 - STHMS - UNC - NS No. 1 x L 0.125 - TL 0.125
Product selection
Selector Nominal Size Basic Screw Diameter (inch) A Max. - Head Diameter (inch) A Min. - Head Diameter (inch) H Max. - Head Height (inch) H Min. - Head Height (inch) R Max. - Head Radius (inch) J Max. - Slot Width (inch) J Min. - Slot Width (inch) T Max. - Slot Depth (inch) T Min. - Slot Depth (inch)
1 No. 1 0.073 0.164 0.149 0.045 0.037 0.107 0.026 0.019 0.027 0.018
2 No. 2 0.086 0.194 0.18 0.053 0.044 0.129 0.031 0.023 0.031 0.022
3 No. 3 0.099 0.226 0.211 0.061 0.051 0.151 0.035 0.027 0.036 0.026
4 No. 4 0.112 0.257 0.241 0.069 0.059 0.169 0.039 0.031 0.04 0.03
5 No. 5 0.125 0.289 0.272 0.078 0.066 0.191 0.043 0.035 0.045 0.034
6 No. 6 0.138 0.321 0.303 0.086 0.074 0.211 0.048 0.039 0.05 0.037
7 No. 8 0.164 0.384 0.364 0.102 0.088 0.254 0.054 0.045 0.058 0.045
8 No. 10 0.19 0.448 0.425 0.118 0.103 0.283 0.06 0.05 0.068 0.053
9 No. 12 0.216 0.511 0.487 0.134 0.118 0.336 0.067 0.056 0.077 0.061
10 1/4 0.25 0.573 0.546 0.15 0.133 0.375 0.075 0.064 0.087 0.07
11 5/16 0.3125 0.698 0.666 0.183 0.162 0.457 0.084 0.072 0.106 0.085
12 3/8 0.375 0.823 0.787 0.215 0.191 0.538 0.094 0.081 0.124 0.1
13 7/16 0.4375 0.948 0.907 0.248 0.221 0.619 0.094 0.081 0.142 0.116
14 1/2 0.5 1.073 1.028 0.28 0.25 0.701 0.106 0.091 0.161 0.131
15 9/16 0.5625 1.198 1.149 0.312 0.279 0.783 0.118 0.102 0.179 0.146
16 5/8 0.625 1.323 1.269 0.345 0.309 0.863 0.133 0.116 0.196 0.162
17 3/4 0.75 1.573 1.511 0.41 0.368 1.024 0.149 0.131 0.234 0.182
Nominal Size
Basic Screw Diameter (inch)
A Max. - Head Diameter (inch)
A Min. - Head Diameter (inch)
H Max. - Head Height (inch)
H Min. - Head Height (inch)
R Max. - Head Radius (inch)
J Max. - Slot Width (inch)
J Min. - Slot Width (inch)
T Max. - Slot Depth (inch)
T Min. - Slot Depth (inch)
0.125