Grooved Pins made from corrosion resistant steel and monel (type A)

Standard ASME B18.8.2-2000
Description Pin, Type A Grooved, 1/32 x 1/8, Corrosion Resistant Steel
Part number ASME B18.8.2 - GP-A - NS 1/32 x L 1/8 - CRSt
Product selection
Selector Nominal Size Basic Pin Diameter (mm) A Max. - Pin Diameter (mm) A Min. - Pin Diameter (mm) E Nom. - Crown Height (mm) F Max. - Crown Radius (mm) F Min. - Crown Radius (mm)
1 1/32 0.0312 0.0312 0.0297 0 0 0
2 3/64 0.0469 0.0469 0.0454 0 0 0
3 1/16 0.0625 0.0625 0.061 0.0065 0.088 0.068
4 5/64 0.0781 0.0781 0.0766 0.0087 0.104 0.084
5 3/32 0.0938 0.0938 0.0923 0.0091 0.135 0.115
6 7/64 0.1094 0.1094 0.1074 0.011 0.15 0.13
7 1/8 0.125 0.125 0.123 0.013 0.166 0.146
8 5/32 0.1563 0.1563 0.1543 0.017 0.198 0.178
9 3/16 0.1875 0.1875 0.1855 0.018 0.26 0.24
10 7/32 0.2188 0.2188 0.2168 0.022 0.291 0.271
11 1/4 0.25 0.25 0.248 0.026 0.322 0.302
12 5/16 0.3125 0.3125 0.3105 0.034 0.385 0.365
13 3/8 0.375 0.375 0.373 0.039 0.479 0.459
14 7/16 0.4375 0.4375 0.4355 0.047 0.541 0.521
15 1/2 0.5 0.5 0.498 0.052 0.635 0.615
Nominal Size
Basic Pin Diameter (mm)
A Max. - Pin Diameter (mm)
A Min. - Pin Diameter (mm)
E Nom. - Crown Height (mm)
F Max. - Crown Radius (mm)
F Min. - Crown Radius (mm)