Taper Pins - Precision Class

Standard ASME B18.8.2-2000
Description Pin, Taper (Precision Class) No. 7/0 x 1/4
Part number ASME B18.8.2 - TP-PC - NS No. 7/0 x L 1/4
Product selection
Selector Pin size Number B - Basic Pin Diameter (inch) A Max. - Major Diameter (Large End) - Precision Class (inch) A Min. - Major Diameter (Large End) - Precision Class (inch) R Max. - End Crown Radius (inch) R Min. - End Crown Radius (inch)
1 No. 7/0 0.0625 0.0635 0.0625 0.072 0.052
2 No. 6/0 0.078 0.079 0.078 0.088 0.068
3 No. 5/0 0.094 0.095 0.094 0.104 0.084
4 No. 4/0 0.109 0.11 0.109 0.119 0.099
5 No. 3/0 0.125 0.126 0.125 0.135 0.115
6 No. 2/0 0.141 0.142 0.141 0.151 0.131
7 No. 0 0.156 0.157 0.156 0.166 0.146
8 No. 1 0.172 0.173 0.172 0.182 0.162
9 No. 2 0.193 0.194 0.193 0.203 0.183
10 No. 3 0.219 0.22 0.219 0.229 0.209
11 No. 4 0.25 0.251 0.25 0.26 0.24
12 No. 5 0.289 0.29 0.289 0.299 0.279
13 No. 6 0.341 0.342 0.341 0.351 0.331
14 No. 7 0.409 0.41 0.409 0.419 0.399
15 No. 8 0.492 0.493 0.492 0.502 0.482
16 No. 9 0.591 0.592 0.591 0.601 0.581
17 No. 10 0.706 0.707 0.706 0.716 0.696
Pin size Number
B - Basic Pin Diameter (inch)
A Max. - Major Diameter (Large End) - Precision Class (inch)
A Min. - Major Diameter (Large End) - Precision Class (inch)
R Max. - End Crown Radius (inch)
R Min. - End Crown Radius (inch)