Hardened Ground Production Dowel Pins

Standard ASME B18.8.2-2000
Description Pin, Hardened Ground Production Dowel, 1/16 x 3/16
Part number ASME B18.8.2 - HGPDP - NS 1/16 x L 3/16
Product selection
Selector Nominal Size Nominal Pin Diameter (inch) A Basic - Pin Diameter (inch) A Max. - Pin Diameter (inch) A Min. - Pin Diameter (inch) R Max. - Corner Radius (inch) R Min. - Corner Radius (inch)
1 1/16 0.0625 0.0627 0.0628 0.0626 0.02 0.01
2 3/32 0.0938 0.0939 0.094 0.0938 0.02 0.01
3 7/64 0.1094 0.1095 0.1096 0.1094 0.02 0.01
4 1/8 0.125 0.1252 0.1253 0.1251 0.02 0.01
5 5/32 0.1562 0.1564 0.1565 0.1563 0.02 0.01
6 3/16 0.1875 0.1877 0.1878 0.1876 0.02 0.01
7 7/32 0.2188 0.2189 0.219 0.2188 0.02 0.01
8 1/4 0.25 0.2502 0.2503 0.2501 0.02 0.01
9 5/16 0.3125 0.3127 0.3128 0.3126 0.02 0.01
10 3/8 0.375 0.3752 0.3753 0.3751 0.02 0.01
Nominal Size
Nominal Pin Diameter (inch)
A Basic - Pin Diameter (inch)
A Max. - Pin Diameter (inch)
A Min. - Pin Diameter (inch)
R Max. - Corner Radius (inch)
R Min. - Corner Radius (inch)