Coiled-Type spring pins - Heavy Duty

Standard ASME B18.8.2-2000
Description Pin, Coiled Spring, 1/16 x 3/16, Heavy Duty, Steel, Zinc Plated
Part number ASME B18.8.2 - CTSP-HD - NS 1/16 x L 3/16 - St - ZP
Product selection
Selector Nominal Size Basic Pin Diameter (mm) A Max. - Pin Diameter - Heavy Duty (mm) A Min. - Pin Diameter - Heavy Duty (mm) B Max. - Chamfer Dia. (mm) C Ref. - Chamfer Length (mm)
1 1/16 0.062 0.07 0.066 0.059 0.028
2 5/64 0.078 0.086 0.082 0.075 0.032
3 3/32 0.094 0.103 0.098 0.091 0.038
4 7/64 0.109 0.118 0.113 0.106 0.038
5 1/8 0.125 0.136 0.13 0.121 0.044
6 5/32 0.156 0.168 0.161 0.152 0.048
7 3/16 0.188 0.202 0.194 0.182 0.055
8 7/32 0.219 0.235 0.226 0.214 0.065
9 1/4 0.25 0.268 0.258 0.243 0.065
10 5/16 0.312 0.334 0.322 0.304 0.08
11 3/8 0.375 0.4 0.386 0.366 0.095
12 7/16 0.438 0.466 0.45 0.427 0.095
13 1/2 0.5 0.532 0.514 0.488 0.11
14 5/8 0.625 0.658 0.64 0.613 0.125
15 3/4 0.75 0.784 0.766 0.738 0.15
Nominal Size
Basic Pin Diameter (mm)
A Max. - Pin Diameter - Heavy Duty (mm)
A Min. - Pin Diameter - Heavy Duty (mm)
B Max. - Chamfer Dia. (mm)
C Ref. - Chamfer Length (mm)