"L" Shapes (Unequal Legs) (Inch Series)

Standard ASTM A 6/A 6M - 09
Description ''L'' Shape (Unequal Legs) (Inch Series) L8 X 6 X 1 X 500
Part number L8 X 6 X 1
Material Steel
Product selection
Selector Size and Tickness (inch) Weightper Foot (lb) Area (inch²)
1 L8 X 6 X 1 44.2 13
2 L8 X 6 X 7/8 39.1 11.5
3 L8 X 6 X 3/4 33.8 9.94
4 L8 X 6 X 5/8 28.5 8.36
5 L8 X 6 X 9/16 25.7 7.56
6 L8 X 6 X 1/2 23 6.75
7 L8 X 6 X 7/16 20.2 5.93
8 L8 X 4 X 1 37.4 11
9 L8 X 4 X 7/8 33.1 9.73
10 L8 X 4 X 3/4 28.7 8.44
11 L8 X 4 X 5/8 24.2 7.11
12 L8 X 4 X 9/16 21.9 6.43
13 L8 X 4 X 1/2 19.6 5.75
14 L8 X 4 X 7/16 17.2 5.06
15 L7 X 4 X 3/4 26.2 7.69
16 L7 X 4 X 5/8 22.1 6.48
17 L7 X 4 X 1/2 17.9 5.25
18 L7 X 4 X 7/16 15.7 4.62
19 L7 X 4 X 3/8 13.6 3.98
20 L6 X 4 X 7/8 27.2 7.98
21 L6 X 4 X 3/4 23.6 6.94
22 L6 X 4 X 5/8 20 5.86
23 L6 X 4 X 9/16 18.1 5.31
24 L6 X 4 X 1/2 16.2 4.75
25 L6 X 4 X 7/16 14.3 4.18
26 L6 X 4 X 3/8 12.3 3.61
27 L6 X 4 X 5/16 10.3 3.03
28 L6 X 31/2 X 1/2 15.3 4.5
29 L6 X 3 1/2 X 3/8 11.7 3.42
30 L6 X 31/2 X 5/16 9.8 2.87
31 L5 X 31/2 X 3/4 19.8 5.81
32 L5 X 31/2 X 5/8 16.8 4.92
41 L5 X 31/2 X 1/2 13.6 4
42 L5 X 31/2 X 3/8 10.4 3.05
43 L5 X 31/2 X 5/16 8.7 2.56
44 L5 X 31/2 X 1/4 7 2.06
45 L5 X 3 X 1/2 12.8 3.75
46 L5 X 3 X 7/16 11.3 3.31
47 L5 X 3 X 3/8 9.8 2.86
48 L5 X 3 X 5/16 8.2 2.4
49 L5 X 3 X 1/4 6.6 1.94
50 L4 X 3 1/2 X 1/2 11.9 3.5
51 L4 X 3 1/2 X 3/8 9.1 2.67
52 L4 X 3 1/2 X 5/16 7.7 2.25
53 L4 X 3 1/2 X 1/4 6.2 1.81
54 L4 X 3 X 5/8 13.6 3.98
55 L4 X 3 X 1/2 11.1 3.25
56 L4 X 3 X 3/8 8.5 2.48
57 L4 X 3 X 5/16 7.2 2.09
58 L4 X 3 X 1/4 5.8 1.69
59 L3 1/2 X 3 X 1/2 10.2 3
60 L3 1/2 X 3 X 7/16 9.1 2.65
61 L3 1/2 X 3 X 3/8 7.9 2.3
62 L3 1/2 X 3 X 5/16 6.6 1.93
63 L3 1/2 X 3 X 1/4 5.4 1.56
64 L3 1/2 X 2 1/2 X 1/2 9.4 2.75
65 L3 1/2 X 2 1/2 X 3/8 7.2 2.11
66 L3 1/2 X 2 1/2 X 5/16 6.1 1.78
67 L3 1/2 X 2 1/2 X 1/4 4.9 1.44
68 L3 X 2 1/2 X 1/2 8.5 2.5
69 L3 X 2 1/2 X 7/16 7.6 2.21
70 L3 X 2 1/2 X 3/8 6.6 1.92
71 L3 X 2 1/2 X 5/16 5.6 1.62
72 L3 X 2 1/2 X 1/4 4.5 1.31
73 L3 X 2 1/2 X 3/16 3.39 0.996
77 L3 X 2 X 1/2 7.7 2.25
78 L3 X 2 X 3/8 5.9 1.73
79 L3 X 2 X 5/16 5 1.46
80 L3 X 2 X 1/4 4.1 1.19
81 L3 X 2 X 3/16 3.07 0.902
82 L2 1/2 X 2 X 3/8 5.3 1.55
83 L2 1/2 X 2 X 5/16 4.5 1.31
84 L2 1/2 X 2 X 1/4 3.62 1.06
85 L2 1/2 X 2 X 3/16 2.75 0.809
86 L2 1/2 X 1 1/2 X 1/4 3.19 0.938
87 L2 1/2 X 1 1/2 X 3/16 2.44 0.715
88 L2 X 1 1/2 X 1/4 2.77 0.813
89 L2 X 1 1/2 X 3/16 2.12 0.621
90 L2 X 1 1/2 X 1/8 1.44 0.422
Size and Tickness (inch)
Weightper Foot (lb)
Area (inch²)