Hex thick slotted nut (UNC series)

Standard ANSI B18.2.2
Description Hex thick slotted nut (UNC series) Ø 1/4 - ANSI B18.2.2
Part number ANSI B18.2.2 - HTSN - UNC - NS 1/4
Product selection
Selector Nominal Ø (in.) Threads per inch Thickness
1 1/4 20 0.288
2 5/16 18 0.336
3 3/8 16 0.415
4 7/16 14 0.463
5 1/2 13 0.573
6 9/16 12 0.621
7 5/8 11 0.731
8 3/4 10 0.827
9 7/8 9 0.922
10 1 8 1.018
11 1 1/8 7 1.176
12 1 1/4 7 1.272
13 1 3/8 6 1.399
14 1 1/2 6 1.526
Nominal Ø (in.)
Threads per inch
Thickness